M12 male 0° A-cod. / MSUD valve plug A-18mm
PUR 5x0.34 gy UL/CSA+robot+drag ch. 1.5m
Art.No.: | 7000-40931-2550150 |
Weight: | 0.109 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
MSUD
Form A (18 mm) – M12, male straight
24 V DC ±25%
LED (yellow/green)
for pressure switches
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Cable length | 1,5 m |
---|
Side 1
Tightening torque | 0,4 Nm |
---|---|
Family construction form | MSUD |
Thread | M3 |
Material | PUR |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
suitable for corrugated tube (internal Ø) | 10 mm |
Material | PBT |
Width across flats | SW13 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 18 V |
Operating voltage DC max. | 30 V |
Current operating per contact max. | 4 A |
Current consumption max. | 15 mA |
Diagnostics
Status indication LED | green, yellow |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Material group (IEC 60664-1) | I |
Mechanical data | Material data
Coating locking | safe-cover coated |
---|---|
Color housing | black |
Material gasket | PUR |
Material housing | Plastic |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Additional condition temperature range | depending on cable quality |
Cable data
General data | Cable
Cable identification | 255 |
---|---|
Cable Type | 5 |
Jacket Color | gray |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 1 |
---|---|
Stranding | 5 wires around Core filler twisted |
Filler | yes |
wire arrangement | brown, black, blue, white, green-yellow |
Mechanical data | Cable
No. of bending cycles (C-track) | 10 Mio. @ 25 °C |
---|---|
Cable weigth | 41,8 g/m |
Material jacket | PUR |
Shore hardness jacket | 58 ± 3 Shore D |
Freedom from ingredients (jacket) | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Outer-diameter (jacket) | 5 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PP |
Amount wires | 5 |
Outer diameter insulation | 1,25 mm |
Outer diameter tolerance core insulation | ± 5 % |
Shore hardness wire insulation | 74 ± 3 Shore D |
Ingredient freeness wire insulation | lead-free, cadmium-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 42 |
Diameter of single wires | 0,1 mm |
Conductor crosssection (wire) | 0,34 mm² |
Material conductor wire | Stranded copper wire, bare |
Conductor type (wire) | strand class 6 |
Traversing distance (C-track) | 5 m @ 25 °C | horizontal |
Electrical data | Cable
Current load capacity (standard) | to DIN VDE 0298-4 |
---|---|
Current load capacity min. wire | 4,5 A |
Electrical resistance line constant wire | 60 Ω/km @ 20 °C |
Nominal voltage power AC max. | 300 V |
Power frequency withstand voltage power (wire - jacket) | 2,5 kV @ 60 s |
AC withstand voltage power (wire - wire) | 2,5 kV @ 60 s |
Temperature range | Cable
Min. operating temperature (static) | -40 °C |
---|---|
Max. operating temperature (fixed) | 80 °C / 90 °C @ 10000 h Operation |
Operating temperature min. (dynamic) | -25 °C |
Operating temperature max. (dynamic) | 80 °C / 90 °C @ 10000 h Operation |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
Bending radius (fixed) | 5 x Outer diameter |
---|---|
Bending radius (dynamic) | 10 x Outer diameter |
No. of torsion cycles | 1 Mio. |
Torsion speed | 35 cycles/min |
Torsion stress | ± 360 °/m |
Commercial data
ECLASS-6.0 | 27279218 |
---|---|
ECLASS-7.0 | 27279218 |
ECLASS-8.0 | 27279218 |
ECLASS-9.0 | 27060311 |
ECLASS-10.1 | 27060312 |
ECLASS-11.1 | 27060312 |
ECLASS-12.0 | 27060312 |
ETIM-5.0 | EC001855 |
customs tariff number | 85444290 |
GTIN | 4048879766517 |
Packaging unit | 1 |