Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
M12 Y-distributor / M12 female 0°
Product may differ from image

M12 Y-distributor / M12 female 0°

PUR 3x0.34 bk UL/CSA 7m
Art.No.: 7000-40721-6230700
Weight: 0.53 kg
In production
 Product Comparison
List price per piece:
  • 26,87 €
  • 25,37 €
  • 23,88 €

You might also like

Y-connector M12 – M12, 4-pole
Male straight – females straight
bridged
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 40721
Technical Data
Operating voltage max. 250 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 2.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
suitable for corrugated tube (internal Ø) 10 mm
General data
Standards DIN EN 61076-2-101 (M12)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Material (gasket) FKM
Cables
No./diameter of wires 3× 0.34 mm²
Wire isolation PVC (br, bl, bk)
C-track properties 2 Mio.
Material (jacket) PUR/PVC (UL/CSA)
Outer Ø 4.9 mm ±5%
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Cable identification 623
Cable Type 2 (PUR/PVC)
Approval (cable) UL (AWM-Style 20549/1731), CSA; CE conform
Cable weight [g/m] 35,97
Material (wire) Cu wire, bare
Resistor (core) max. 57 Ω/km (20 °C)
Single wire Ø (core) 0.1 mm
Construction (core) 42× 0.1 mm (multi-strand wire class 6)
Diameter (core) 3× 0.34 mm²
AWG similar to AWG 22
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.25 mm ±5%
Color/numbering of wires black similar to RAL 9005
Stranding combination 3 wires twisted
Shield no
Material (jacket) PUR/PVC
Material property (jacket) CFC-, halogen-, cadmium-, silicone- and lead-free, matt, low-adhesion, machine easy to process, abrasion-resistant, hydrolysis and microbial resistant
Shore hardness (jacket) 80 ±5 A (PVC-under jacket); 85 ±5 A (PUR-jacket)
Outer-Ø (jacket) 4.9 mm ±5%
Color (jacket) black
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage UL 300 V AC
Test voltage 2000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+80 °C
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
No. of bending cycles (C-track) max. 2 Mio. (25 °C)
Traversing distance (C-track) max. 5 m (horizontal)
Travel speed (C-track) max. 3.3 m/s
Acceleration (C-track) max. 5 m/s²
Jacket Color black
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879856591
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download China RoHS information EPUP-50_CHR_x_1.pdf
  • Download Drawing Files 7000-40721_stp_x_b.zip
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping