Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +49 (71 91) 47-0
Zoom
Mini (7/8) 3 pole, Male (Ext.) Straight/Female Straight,  7700-A3A01-UMB0300
Product may differ from image

Last seen products

Mini (7/8) 3 pole, Male (Ext.) Straight/Female Straight,

PUR, UL/CSA, 3x16AWG, black, 3m

Art.No.: 7700-A3A01-UMB0300
Weight: 0.361 kg
Country of origin:  DE
Available
List price per piece:
  • 72,27 €
  • 68,26 €
  • 64,24 €
Download to the Data Cart Download to Easy-Import-Export

Description


Male straight – female straight
7/8" – 7/8", 3-pole
Power cable
USA
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Cable length 3 m
Side 1
Tightening torque 1,5 Nm
Family construction form 7/8"
Thread 7/8"
Width across flats SW24
Side 2
Tightening torque 1,5 Nm
Thread 7/8"
Electrical data | Supply
Operating voltage AC max. 600 V
Operating voltage DC max. 600 V
Current operating per contact max. 12 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification UMB
Jacket Color black
Structure | Cable
wire arrangement brown, blue, green-yellow
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 7,4 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPM
Amount wires 3
Conductor crosssection (wire) 1,5 mm²
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1090 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 7,5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio.

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879640305
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A3A01-UMBxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A3A01-UMBxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A3A01_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping